??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø80
Bill of material
MOVET+4061408034130
Type
45811579
Order No.
4061408034130
Level of detail
Description
M20x150
Minimum installation height machine-bottom
31.5 mm
Usable thread lenght
150 mm
Ø-Base
80 mm
Regulation key
20 mm
Ø-Thread
M20
H-Height base
19 mm
H-Total height
184.5 mm
Maschine foot load
35000 N
Download link
Download link
Previews
3D
2D
Stáhnout CAD model