??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø80
Bill of material
MOVET+4061408079667
Type
Order No.
Level of detail
Description
Minimum installation height machine-bottom
31.5 mm
Usable thread lenght
mm
Ø-Base
80 mm
Regulation key
17 mm
Ø-Thread
M16
H-Height base
19 mm
H-Total height
mm
Maschine foot load
30000 N
Download link
Download link
Previews
3D
2D
Download CAD models