??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø65
Bill of material
MOVET+4061408025367
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
34.5 mm
Usable thread lenght
mm
Ø-Base
65 mm
Regulation key
13 mm
Ø-Thread
M16
H-Height base
17 mm
H-Total height
mm
H-Total height
mm
Maschine foot load
20000 N
Download link
Download link
Previews
3D
2D
Download CAD models