??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø50
Bill of material
MOVET+4061408039357
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
28 mm
Usable thread lenght
mm
Ø-Base
50 mm
Regulation key
14 mm
Ø-Thread
M12
H-Height base
16 mm
H-Total height
mm
H-Total height
mm
Maschine foot load
15000 N
Download link
Download link
Previews
3D
2D
Download CAD models