??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø159
Bill of material
MOVET+4061408034093
Type
Order No.
Level of detail
Description
Minimum installation height machine-bottom
36 mm
Usable thread lenght
mm
Ø-Base
159 mm
Regulation key
20 mm
Ø-Thread
M20
H-Height base
23 mm
H-Total height
mm
Maschine foot load
50000 N
Download link
Download link
Previews
3D
2D
Download CAD models