??
Catalog navigation
Výběr CAD modelu
Available products: 18
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø120
Bill of material
MOVET+4061408040339
Type
Order No.
Level of detail
Angle
Description
Minimum installation height machine-bottom
mm
Usable thread lenght
mm
Ø-Base
120 mm
Regulation key
20 mm
Ø-Thread
M20
H-Height base
mm
H-Total height
mm
H-Total height
mm
Maschine foot load
45000 N
Download link
Download link
Previews
3D
2D
Stáhnout CAD model