??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø100
Bill of material
MOVET+4061408034123
Type
Order No.
Level of detail
Description
Minimum installation height machine-bottom
33 mm
Usable thread lenght
mm
Ø-Base
100 mm
Regulation key
20 mm
Ø-Thread
M20
H-Height base
20 mm
H-Total height
mm
Maschine foot load
45000 N
Download link
Download link
Previews
3D
2D
Download CAD models