??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
HEAMJ-E,HEAMK-E,HEAMS-E - Universal - light and medium load casters
Bill of material
HEAMK-E50-R
CODE
Subject type
Body material
SPHC
Main body surface treatment
Galvanized
D
mm
Wheel material (color)
Rotating part bearing
yes
Wheel bearing
nothing
H
mm
A
70 mm
C
42 mm
F1
56 mm
F2
28 mm
d
6.5 mm
E
mm
r
mm
B
mm
t
2 mm
Allowable load
N
weight
g
LINK
https://www.srdfaa.com/product/1141603221032.html
Previews
3D
Dimension
2D
Download CAD models