??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
HE - Heat resistant
Bill of material
100 HEK 15
Article-number
100 HEK 15
Wheel-Ø A x width B
100x40
Load capacity
80 kg
Hub width
40 mm
Fixing length
38 mm
Wheel bearing
2 Ball bearings 6202 ZZ
Bore diameter
15 mm
Previews
3D
Dimension
2D
Download CAD models