??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
SRD-FA
Description
HDZACRL,HDZALL,HDZBLH,HDZBS,HDZBCRL,HDZBLL,HDZCS,HDZDLH,HDZDS,HDZEL,HDZFCRL,HDZGLR,HDZGS - Strut retaining clip base - mounting base (assembly)
Bill of material
HDZBLL6-50
code
Pillar type
code
Support material
Pillar surface treatment
Bearing material
surface treatment
D
mm
D tolerances
-0.004/-0.012
L
mm
Enter value for L
mm
cm
inch
ft
D2
32 mm
W
19 mm
F
23 mm
J
6 mm
D1
14 mm
H
20 mm
h
6.0 mm
V
12.5 mm
K
4.5 mm
M
M4
(d)
0.0 mm
Website
https://www.srdfaa.com/product/1522134427312.html
Previews
3D
Dimension
2D
Download CAD models