??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
HDXACR,HDXBLR,HDXCS,HDZDCRL,HDXELL - Strut fixing clip base - mounting base (assembly) - round flange countersunk hole type
Bill of material
HDXBLR10-50
code
Pillar type
claviform
code
Support material
Pillar surface treatment
Bearing material
SS400
surface treatment
D
mm
D tolerances
-0.005/-0.014
L
mm
Enter value for L
mm
cm
inch
ft
D2
55 mm
D1
26 mm
H
35 mm
h
12 mm
V
18 mm
PCD
43 mm
K
4.5 mm
K1
11.0 mm
M
M4
Q
6 mm
Q gong cha
+0.012/0
Optional processing
bolt
M4×20
Website
https://www.srdfaa.com/product/1553557931104.html
Previews
3D
Dimension
2D
Download CAD models