??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
HDSWBPNXS16 - HOLD DOWN SPRING WITH BALL POINT NewXS16
Bill of material
284708
Identnr
Article
WITTE-HOLD DOWN SPRING WITH BALL POINT NEWXS16
dia
4.000 mm
width
49.500 mm
C
7.500
D
11.500 mm
E
7.500 mm
F
12.500 mm
dia
2.500 mm
WEIGHT
2.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D
Download CAD models