??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
HDSSLPNXS16 - HOLD DOWN SPRING SELF LOCKING POLYMER NewXS16
Bill of material
326971
Identnr
Article
WITTE-HOLD DOWN SPRING SELF LOCKING POLYMER NEWXS16
dia
4.000 mm
width
36.000 mm
C
7.500
WEIGHT
1.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
Previews
3D
Dimension
2D
Download CAD models