目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 151-02096
HellermannTyton
Cable ties and fixings
Fixing elements for cable ties
for screw fixing
Powered by
CAD模型選擇
{hellermann_tyton/11/fixing_elements_for_cable_ties/screw_fixing/hdm_single_routing.prj},{NB=151-02096},{IDNR=151-02096},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=500},{QUANTITY_IN38=500.000},{PRICE_EUR_N=149.300},{TAX_N=0.190},{VERS=9},{PWID=389},{MANUFACTURE19=HDM500},{DESCRIPTION14=Befestigungselement schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
HellermannTyton
Description
HDM-Series, single routing
Bill of material
HellermannTyton 151-02096
Identification
151-02096
151-02096
Manufacturer Type Description
HDM500
HDM500
Short Description
Fixing element black
Material
Polyamide 6.6 high impact modified, heat and UV stabilised (PA66HIRHSUV)
Polyamide 6.6 high impact modified, heat and UV stabilised (PA66HIRHSUV)
Colour
Black (BK)
Fixing hole Ø FH
12.7
12.7
mm
Length L
47
47
mm
Number of content units per order unit
1
Minimum order quantity
500
500
Height H
0
0
mm
Width (W)
25
25
mm
Operating Temperature
-40 °C bis +110 °C, kurzfristig bis +145 °C (500 h)
-40 °C bis +110 °C, kurzfristig bis +145 °C (500 h)
Height (H2)
0
0
mm
Width (W2)
0
0
mm
Cable Tie Width max.
12.7
mm
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型