??
Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
Misumi
Description
HDH,HDHN - Ball Bearing Units - Cylindrical Hole, Casting Type - Rhomb Flanged Type
Bill of material
HDH25
Part No.
Type Selection
Material of Housing (1)
Alloy Cast Iron Class No.30
Material of Bearing (2)
52100 Bearing Steel
Material of Rubber Seal (3)
Nitrile Rubber (NBR)
Material of Set Screw (4)
4137 Alloy Steel
Precision
JIS B 1558, JIS B 1514, JIS B 1559
Operating Temperature (deg Celsius)
-15 ~+100
D
mm
F
mm
F1
mm
W
mm
L
mm
L1
mm
t
mm
A
mm
A1
mm
A2
mm
d
mm
d1
mm
B
mm
S
mm
Basic Load Rating Cr (Dynamic)
kN
Basic Load Rating Cor (Static)
kN
Set Screw M1
Set Screw Tightening Torque
N*cm
Set Screw Axial Load Capacity
N
Mass
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей