??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
WITTE
Description
HDCWSTXS16 - HOLD DOWN COLUMN WITH SHORTENED THREAD NewXS16
Bill of material
327460
Identnr
Article
WITTE-HOLD DOWN COLUMN WITH SHORTENED THREAD NEWXS16
dia
37.200 mm
Breite
37.000
C
8.000
D
3.900 mm
E
4.800 mm
WEIGHT
3.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Anteprime
3D
Dimensione
2D
Download modelli CAD