??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
HDAM,HDAMN - Ball Bearing Units -Asymmetric Flange Type-
Bill of material
HDAM25
Part Number
Type
Material of Housing
Cast Iron Class No.30
Material of Bearing
52100 Bearing Steel
Material of Rubber Seal
Nitrile Rubber
Material of Set Screw
4137 Alloy Steel
Precision
JIS B 1558/JIS B 1514/JIS B 1559
Operating Temperature
-15 ~+100 °C
Type Selection
D
mm
F
mm
F1
mm
F2
mm
W
mm
J
mm
t
mm
A
mm
A1
mm
d
mm
B
mm
S
mm
Mounting Screw Nominal
Basic Load Rating Cr (Dynamic)
N
Basic Load Rating Co (Static)
N
M1
Mass
g
PPATH
hdam/hdam_asmtpl.prj
Previews
3D
2D
Download CAD models