??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
HD-s - Direct Drive
Bill of material
NMR-FRHIA2A-102A
Motor type
Model no.
Flange type
Flange less
Table surface rotation accuracy
μm
Power source
200 ACV
Outside diameter
mm
Height
Rated torque
N*m
Max torque
N*m
Rated rotation speed
Rated output
W
Rated current
A
Encoder type
Incremental
Detection pulse
3360000 ppr
Electrical detection resolution
0.386 arcsec
Allowable moment load
31.9 N*m
Allowable axial load
3.2 kN
Rotor moment of inertia
N*m
Mass
kg
Product Info
Product Info
Previews
3D
Dimension
2D
Download CAD models