??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
HCY-E - ELESA-Column level indicators with sensor
Bill of material
Column level indicators with sensor HCY.127-E-N.A.-M12
Code
mm
Description
f
mm
d
A
16 mm
A1
16 mm
B
29 mm
C
32 mm
H
46 mm
L
mm
e
mm
h1
37 mm
l
40 mm
l1
mm
m
16 mm
r
20 mm
d'-0.2
mm
f'±0.2
mm
C
Nm
Weight
g
Previews
3D
Dimension
2D
Download CAD models