??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
HCX-VT - ELESA-Column level indicators
Bill of material
Column level indicators HCX.127/T-AR-VT-M12
Code
Description
f
mm
d
M12
A
mm
B
18 mm
C
mm
L
mm
e
mm
m
mm
r
mm
d'-0.2
12.5 mm
f'±0.2
mm
DIM12
mm
DIM13
mm
C
6 Nm
Weight
g
Previews
3D
Dimension
2D
Download CAD models