??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
HCX-STL - ELESA-Column level indicators with temperature electrical probe
Bill of material
Column level indicators with temperature electrical probe HCX.127-STL-M12
Code
Description
f
mm
d
M12
A
mm
B
18 mm
C
mm
H
27 mm
L
mm
e
mm
h1
21 mm
h2
54 mm
m
mm
r
mm
r1
mm
s
22 mm
d'-0.2
12.5 mm
f'±0.2
mm
C
Nm
Weight
g
Previews
3D
Dimension
2D
Download CAD models