??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCX-ST - Column level indicators with MAX temperature electrical sensor
Bill of material
Column level indicators with MAX temperature electrical sensor HCX.127-ST-N.C.-M12
Code
Description
F
mm
D
M12
A
mm
B
18 mm
C
mm
H
27 mm
l
mm
e
mm
h1
21 mm
h2
54 mm
m
mm
r
mm
r1
mm
s
22 mm
d'-0.2
12.5 mm
f'±0.2
mm
C
Nm
Weight
g
Product details
Product details
Previews
3D
Размер
2D
Сваляне на CAD модели