??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
HCX-E - ELESA-Electric column level indicatorsWith AC/DC power supply
Bill of material
Electric column level indicatorsWith AC/DC power supply HCX.127-E-NC-M12
Code
Description
f
mm
d
M12
A
23 mm
B
20 mm
C
mm
H
25 mm
L
mm
e
mm
l
50 mm
l1
40 mm
m
mm
r
13 mm
r1
32.5 mm
d'-0.2
12.5 mm
f'±0.2
mm
C
12 Nm
Weight
g
Previews
3D
Dimension
2D
Download CAD models