??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
HCV-STL-AX - ELESA-Oil electrical level indicators
Bill of material
Oil electrical level indicators HCV.127-STL-AX-M12
Code
Description
f
127
d
M12
A
21.8
B
20
C
31
H
L
201.5
e
97
l2
29
m
28
d'-0.2
12.5
f'±0.2
127
C #
12 N*m
Weight
g
Previews
3D
Dimension
2D
Download CAD models