??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCV-E-ST-AX - Oil electrical level indicators
Bill of material
Oil electrical level indicators HCV.127-E-ST-AX-NO-M12
Code
Description
f
127
Ø d G7
M12
A
21.8
B
20
C
31
H
25.5
L
201.5
e
97
l
50
l1
30
l2
29
m
28
d'-0.2
12.5
f'±0.2
127
C #
12 N*m
Weight
223 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models