??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCV-E - Column level indicators
Bill of material
Column level indicators HCV.127-E-NO-M12
Code
Description
f
mm
Ø d G7
A
20 mm
B
19.5 mm
C
30.5 mm
H
55 mm
L
mm
e
mm
l
mm
l1
mm
m
13 mm
S
mm
d'-0.2
f'±0.2
C
12 Nm
Weight
lbs.
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models