??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-8-5.6 - Signal Transformer
Bill of material
HCTC-8-5.6
Part Number
HCTC-8-5.6
Description
High Current Toroidal Choke, 2.5 mH, 2.4 A, 0.09 DCR , Max Height 0.9in., Max Width 0.455in.
Mounting
Thru Hole Mount
Leakage
17 uH
DC Rated Current
2,4 A
DC Resistance
0,09 Ohm
Max Height
0,9 Inch
Indutance
2,5 mH
Max Width
0,455 Inch
Previews
3D
2D
Download CAD models