??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-7.3-9.3 - Signal Transformer
Bill of material
HCTC-7.3-9.3
Part Number
HCTC-7.3-9.3
Description
High Current Toroidal Choke, 7.3 mH, 9.3 A, 0.032 DCR , Max Height 1.65in., Max Width 0.815in.
Mounting
Thru Hole Mount
Leakage
30,5 uH
DC Rated Current
9,3 A
DC Resistance
0,032 Ohm
Max Height
1,65 Inch
Indutance
7,3 mH
Max Width
0,815 Inch
Previews
3D
2D
Download CAD models