??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-7-2.8 - Signal Transformer
Bill of material
HCTC-7-2.8
Part Number
HCTC-7-2.8
Description
High Current Toroidal Choke, 5 mH, 3.7 A, 0.07 DCR , Max Height 1.2in., Max Width 0.606in.
Mounting
Thru Hole Mount
Leakage
23 uH
DC Rated Current
3,7 A
DC Resistance
0,07 Ohm
Max Height
1,2 Inch
Indutance
5 mH
Max Width
0,606 Inch
Previews
3D
2D
Download CAD models