??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-50-2.3 - Signal Transformer
Bill of material
HCTC-50-2.3
Part Number
HCTC-50-2.3
Description
High Current Toroidal Choke, 4 mH, 1.7 A, 0.173 DCR , Max Height 0.9in., Max Width 0.455in.
Mounting
Thru Hole Mount
Leakage
27 uH
DC Rated Current
1,7 A
DC Resistance
0,173 Ohm
Max Height
0,9 Inch
Indutance
4 mH
Max Width
0,455 Inch
Previews
3D
2D
Download CAD models