??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-5-3.7 - Signal Transformer
Bill of material
HCTC-5-3.7
Part Number
HCTC-5-3.7
Description
High Current Toroidal Choke, 2.5 mH, 12.5 A, 0.011 DCR , Max Height 1.5in., Max Width 0.815in.
Mounting
Thru Hole Mount
Leakage
12,5 uH
DC Rated Current
12,5 A
DC Resistance
0,011 Ohm
Max Height
1,5 Inch
Indutance
2,5 mH
Max Width
0,815 Inch
Previews
3D
2D
Download CAD models