??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-4-14.5 - Signal Transformer
Bill of material
HCTC-4-14.5
Part Number
HCTC-4-14.5
Description
High Current Toroidal Choke, 20 mH, 2.9 A, 0.21 DCR , Max Height 1.45in., Max Width 0.815in.
Mounting
Thru Hole Mount
Leakage
95 uH
DC Rated Current
2,9 A
DC Resistance
0,21 Ohm
Max Height
1,45 Inch
Indutance
20 mH
Max Width
0,815 Inch
Previews
3D
2D
Download CAD models