??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-4-1.7 - Signal Transformer
Bill of material
HCTC-4-1.7
Part Number
HCTC-4-1.7
Description
High Current Toroidal Choke, 36 mH, 2.9 A, 0.3 DCR , Max Height 1.65in., Max Width 0.815in.
Mounting
Thru Hole Mount
Leakage
167 uH
DC Rated Current
2,9 A
DC Resistance
0,3 Ohm
Max Height
1,65 Inch
Indutance
36 mH
Max Width
0,815 Inch
Previews
3D
2D
CAD modeli indir