??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-36-2.9 - Signal Transformer
Bill of material
HCTC-36-2.9
Part Number
HCTC-36-2.9
Description
High Current Toroidal Choke, 1 mH, 4.8 A, 0.022 DCR , Max Height 0.9in., Max Width 0.455in.
Mounting
Thru Hole Mount
Leakage
7 uH
DC Rated Current
4,8 A
DC Resistance
0,022 Ohm
Max Height
0,9 Inch
Indutance
1 mH
Max Width
0,455 Inch
Previews
3D
2D
Download CAD models