??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-20-2.9 - Signal Transformer
Bill of material
HCTC-20-2.9
Part Number
HCTC-20-2.9
Description
High Current Toroidal Choke, 4 mH, 14.5 A, 0.012 DCR , Max Height 1.65in., Max Width 0.917in.
Mounting
Thru Hole Mount
Leakage
16 uH
DC Rated Current
14,5 A
DC Resistance
0,012 Ohm
Max Height
1,65 Inch
Indutance
4 mH
Max Width
0,917 Inch
Previews
3D
2D
Download CAD models