??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-2.5-2.4 - Signal Transformer
Bill of material
HCTC-2.5-2.4
Part Number
HCTC-2.5-2.4
Description
High Current Toroidal Choke, 1 mH, 10 A, 0.01 DCR , Max Height 1.2in., Max Width 0.606in.
Mounting
Thru Hole Mount
Leakage
4,5 uH
DC Rated Current
10 A
DC Resistance
0,01 Ohm
Max Height
1,2 Inch
Indutance
1 mH
Max Width
0,606 Inch
Previews
3D
2D
Download CAD models