??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-2.5-12.5 - Signal Transformer
Bill of material
HCTC-2.5-12.5
Part Number
HCTC-2.5-12.5
Description
High Current Toroidal Choke, 10 mH, 2.4 A, 0.17 DCR , Max Height 1.2in., Max Width 0.606in.
Mounting
Thru Hole Mount
Leakage
45 uH
DC Rated Current
2,4 A
DC Resistance
0,17 Ohm
Max Height
1,2 Inch
Indutance
10 mH
Max Width
0,606 Inch
Previews
3D
2D
Download CAD models