??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-10-2.4 - Signal Transformer
Bill of material
HCTC-10-2.4
Part Number
HCTC-10-2.4
Description
High Current Toroidal Choke, 8 mH, 5.6 A, 0.055 DCR , Max Height 1.45in., Max Width 0.815in.
Mounting
Thru Hole Mount
Leakage
38 uH
DC Rated Current
5,6 A
DC Resistance
0,055 Ohm
Max Height
1,45 Inch
Indutance
8 mH
Max Width
0,815 Inch
Previews
3D
2D
Download CAD models