??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-1-20 - Signal Transformer
Bill of material
HCTC-1-20
Part Number
HCTC-1-20
Description
High Current Toroidal Choke, 50 mH, 2.3 A, 0.45 DCR , Max Height 1.65in., Max Width 0.815in.
Mounting
Thru Hole Mount
Leakage
230 uH
DC Rated Current
2,3 A
DC Resistance
0,45 Ohm
Max Height
1,65 Inch
Indutance
50 mH
Max Width
0,815 Inch
Previews
3D
2D
Download CAD models