??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCTC-1.2-16 - Signal Transformer
Bill of material
HCTC-1.2-16
Part Number
HCTC-1.2-16
Description
High Current Toroidal Choke, 7 mH, 2.8 A, 0.12 DCR , Max Height 1.2in., Max Width 0.606in.
Mounting
Thru Hole Mount
Leakage
32 uH
DC Rated Current
2,8 A
DC Resistance
0,12 Ohm
Max Height
1,2 Inch
Indutance
7 mH
Max Width
0,606 Inch
Previews
3D
2D
Download CAD models