??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HCSJ, HCBJ - Caster for aluminum frame2-point mounting type - Flexible type
Bill of material
HCSJ6-50-E
Part No.
Surface Treatment
Adaptive series
D
mm
Wheel Material
H
mm
A
mm
C
mm
G
53 mm
F
mm
d
mm
B
27 mm
E
mm
r
mm
t
3.2 mm
Previews
3D
2D
Download CAD models