??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-68-7.6
Bill of material
HCLC-68-7.6
Part Number
HCLC-68-7.6
Description
High Current Low Core Loss Toroidal Inductors, 68uH, 7.6A, 0.022Ohm
Inductance
68 uH
Inductance @ Rated Current
33,9 uH
DC Rated Current
7,6 A
DC Resistance
0,022 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models