??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-560-3.5
Bill of material
HCLC-560-3.5
Part Number
HCLC-560-3.5
Description
High Current Low Core Loss Toroidal Inductors, 560uH, 3.5A, 0.101Ohm
Inductance
560 uH
Inductance @ Rated Current
212,0 uH
DC Rated Current
3,5 A
DC Resistance
0,101 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models