??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-56-9.8
Bill of material
HCLC-56-9.8
Part Number
HCLC-56-9.8
Description
High Current Low Core Loss Toroidal Inductors, 56uH, 9.8A, 0.013Ohm
Inductance
56 uH
Inductance @ Rated Current
23,9 uH
DC Rated Current
9,8 A
DC Resistance
0,013 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models