??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-470-3.7
Bill of material
HCLC-470-3.7
Part Number
HCLC-470-3.7
Description
High Current Low Core Loss Toroidal Inductors, 470uH, 3.7A, 0.092Ohm
Inductance
470 uH
Inductance @ Rated Current
185,7 uH
DC Rated Current
3,7 A
DC Resistance
0,092 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models