??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-47-10.3
Bill of material
HCLC-47-10.3
Part Number
HCLC-47-10.3
Description
High Current Low Core Loss Toroidal Inductors, 47uH, 10.3A, 0.012Ohm
Inductance
47 uH
Inductance @ Rated Current
20,9 uH
DC Rated Current
10,3 A
DC Resistance
0,012 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models