??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-390-3.8
Bill of material
HCLC-390-3.8
Part Number
HCLC-390-3.8
Description
High Current Low Core Loss Toroidal Inductors, 390uH, 3.8A, 0.084Ohm
Inductance
390 uH
Inductance @ Rated Current
161,2 uH
DC Rated Current
3,8 A
DC Resistance
0,084 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models