??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-39-10.8
Bill of material
HCLC-39-10.8
Part Number
HCLC-39-10.8
Description
High Current Low Core Loss Toroidal Inductors, 39uH, 10.8A, 0.011Ohm
Inductance
39 uH
Inductance @ Rated Current
18,1 uH
DC Rated Current
10,8 A
DC Resistance
0,011 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models