??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-330-4.0
Bill of material
HCLC-330-4.0
Part Number
HCLC-330-4.0
Description
High Current Low Core Loss Toroidal Inductors, 330uH, 4A, 0.077Ohm
Inductance
330 uH
Inductance @ Rated Current
141,9 uH
DC Rated Current
4,0 A
DC Resistance
0,077 Ohm
Max Height
1,10 英寸
Max Width
0,55 英寸
预览
3D
2D
下载CAD模型