??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-27-11.8
Bill of material
HCLC-27-11.8
Part Number
HCLC-27-11.8
Description
High Current Low Core Loss Toroidal Inductors, 27uH, 11.8A, 0.009Ohm
Inductance
27 uH
Inductance @ Rated Current
13,5 uH
DC Rated Current
11,8 A
DC Resistance
0,009 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models